- Article number:
- SZ 4315.830
- Design
- LED interconnecting cable for through-wiring
- Length
- 600 mm
- To fit Model No.
- 4140.810
- 4140.820
- 4140.830
- 4140.840
- Dimensions
- Length: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.02 kg
- Gross weight
- 0.028 kg
- Customs tariff number
- 85444290
- EAN
- 4028177630208
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Interconnecting cable, for System light LED compact, L: 600 mm