- Article no.:
- TS 4532.000
- Design
- screw-fastened, small
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On all enclosures and mounting parts with system punchings on a 25 mm pitch pattern
- Perforated door strip
- In the AX plastic, on mounting bosses in the door
- Packs of
- 4 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.24 kg
- PCF per pack (cradle-to-gate)
- 0.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177102422
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
SZ Mounting plates, for screw fastening, small