- Article number:
- VX 5301.326
- Product description
- The mounting bracket is used to offset and secure the levelling foot beneath the enclosure frame in the interior section. In this way, the levelling foot is conveniently adjusted from the enclosure interior using the multi-tooth drive integrated into the levelling foot shaft.
- Supply includes
- 4 levelling feet, M12, with TX30 hex socket drive
4 mounting brackets
Assembly parts
- Load capacity
- Max. admissible static load: 6,500 N per levelling foot
- Levelling range
- 18 ‐ 63 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.76 kg
- Gross weight
- 0.796 kg
- Customs tariff number
- 73269098
- EAN
- 4028177952478
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
Levelling foot, M12, with internal adjustment, for VX IT, to compensate for height differences in the event of floor irregularities, including mounting bracket to offset the mounting position in the interior section of the enclosure, for convenient adjustment from within the enclosure using the multi-tooth drive integrated into the head of the levelling foot.