- Article number:
- VX 5302.110
- Design
- for VX IT 482.6 mm (19") mounting angles, standard
- Product description
- For mounting 482.6 mm (19") mounting angles in VX IT network/server racks.
- Benefits
- Direct potential equalisation of the mounting angles via the attachment
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- To fit
- Width: = 600 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.62 kg
- PCF per pack (cradle-to-gate)
- 2.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177955486
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Mounting bracket for VX IT 19" mounting angles, for mounting 482.6 mm (19") mounting angles, standard, in VX IT network/server racks. For racks with a width 600 mm, they are attached directly to the frame.