Mounting kit for Optipanel

Article number: CP 6053210

For the installation of aluminium front panels, command panels and keyboards.

Article number:
CP 6053210
Design
For screw clamp
Product description
For the installation of aluminium front panels, command panels and keyboards
Supply includes
Packs of 4 pressure plates, 4 attachment strips
Note
Command panels TP 277 6", OP 277 6", MP 277 10" Touch, MP 377 12" Touch, MP 377 15" Touch are installed using an adaptor plate (included with the supply subject if selected accordingly, or available on request).
Direct Integration
Siemens Sinumerik: OP 010, OP 010C, OP 012, OP 015, MCP 483, PP 012, Querty 19", KB 483C, TP 015A
Siemens Simatic: Panel PC 477, 577, 677, 677B: 12.1" Touch, 15.1" Touch, 12.1" keys, 15.1" keys, 19" Touch (2 packs are required)
Flat Panel 12", 15", 17", 19" (2 packs are required)
Pro Face Industrial PC: ALP 3600, ALP 3700, ALP 3900
Note on Model No.
The mounting set can only be installed vertically.
Packs of
4 pc(s).
Net weight
0.064 kg
Gross weight
0.069 kg
Customs tariff number
83024900
EAN
4028177416413
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
CP Mounting kit, for Optipanel, for screw clamp
Documentation
Info sheet