Corner handle

Article number: CP 6107000

For external mounting on the enclosure corner or a flat surface (90° rotation of the handle holders)

Article number:
CP 6107000
Product description
For horizontal or vertical attachment to the enclosure panel of: Comfort Panel, Optipanel, other enclosures or surfaces.
Material
Handle holder: Die-cast zinc
Cover bungs: Plastic
Handle tube: Aluminium
Surface finish
Handle holder: Powder-coated
Colour
Handle holder: RAL 7035
Cover bungs: Similar to RAL 7035
Handle tube: Similar to RAL 9006
Supply includes
2 handle tubes
4 handle holders
Assembly parts
Note
Mounting holes and surfaces without fins are required for assembly purposes
For the Comfort Panel version with fins, suitable milling work may be carried out. To this end, please specify "Prepared for handle set CP 6107.XXX" for the command panel
Packs of
2 pc(s).
Net weight
1.1 kg
Gross weight
1.16 kg
Customs tariff number
79070000
EAN
4028177229662
ETIM 9
EC002626
ECLASS 8.0
27189266
Product description
CP Corner handle
Documentation
Info sheet