For external mounting of operating housings with support arm cut-out 120 x 65 mm and connection console VESA 75/100
- Article number:
- CP 6212500
- Design
- For external mounting of command panel with support arm cut-out 120 x 65 mm and connection console VESA 75/100 to:
Coupling CP 120, 6212.300
Attachment CP 120, 6212.320
Angle coupling 90°, CP 120, 6212.380
Pivot with jib (6206.850)
Pivot for machine-integrated installation (6206.870) - Material
- Cast aluminium
- Colour
- RAL 7035
- Supply includes
- Seals
Assembly parts - Rifid y/n
- Yes
- Dimensions
- Height: 40 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.552 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684218
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Adaptor CP 120/60, from support arm connection Ø 130 mm to 120 x 65 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Info sheet