Coupling CP 180 for support arm connection Ø 130 mm

Article number: CP 6218300

For swivel mounting the enclosure on the vertical section of the support arm system CP 180.

Article number:
CP 6218300
Product description
For swivel mounting the enclosure on the vertical section of the support arm system CP 180.
Material
Die-cast zinc
Enclosure connection: Cast aluminium
Colour
RAL 7035
Supply includes
Pins to limit the rotation range
Self-tapping screws for support section attachment
Seals
Packs of
1 pc(s).
Net weight
4.2 kg
Gross weight
4.3 kg
Customs tariff number
79070000
EAN
4028177707115
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Coupling CP 180, for support arm connection Ø 130 mm
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue