For rigid attachment of the support arm system to vertical or horizontal surfaces – also suitable for suspending from the ceiling.
- Article number:
- CP 6663000
- Material
- Stainless steel 1.4305 (AISI 303)
- IP protection category to IEC 60 529
- IP 66 to IEC 60 529, 2014-09
- IP X9 to IEC 60 529, 2014-09
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.828 kg
- Customs tariff number
- 83024900
- EAN
- 4028177122208
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Wall/base mounting bracket, rigid, CP 40, stainless steel, 1.4305
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions