Tilting adaptor 10° CP 40, stainless steel

Article number: CP 6664100

For mounting between coupling system 40 or attachment system 40 and the command panel.

Article number:
CP 6664100
Design
Tilting adaptor 10°
Material
Stainless steel 1.4305 (AISI 303)
IP protection category to IEC 60 529
IP 66 to IEC 60 529, 2014-09
IP X9 to IEC 60 529, 2014-09
Rifid y/n
Yes
Packs of
1 pc(s).
Net weight
0.62 kg
Gross weight
0.721 kg
Customs tariff number
73269098
EAN
4028177195066
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Tilting adaptor 10°, CP 40, stainless steel, 1.4305
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details