Cable clamp, variable for enclosure-independent mounting

Article number: DK 7016.150

For enclosure-independent mounting, variable attachment from 450 to 800 mm for flexible cable clamping in two variants: as C rails or T-head rail.

Article number:
DK 7016.150
Design
T-head rail
Product description
Variable attachment from 450 to 800 mm for flexible cable clamping in two variants. Supports attachment to punched sections with and without mounting flanges and direct screw-fastening onto mounting plates and other panels.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Packs of
1 pc(s).
Net weight
0.6 kg
Gross weight
1.043 kg
Customs tariff number
73269098
EAN
4028177551565
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Cable clamp, variable, T-head rail, variable attachment from 450 to 800 mm
Cable clamp, variable, T-head version

Cable clamp rail, length-adjustable, for flexible
attachment irrespective of the enclosure system used.
Variable attachment of 450 - 800 mm.
The cable clamping occurs by means of fixing to T-
heads.


Dimensions: L(mm): 450 - 800 mm
Sheet steel, zinc-plated, passivated