Connection cable for PSM/PDU

Article number: DK 7200216

Connection and extension cable with various connector/jack types (earthing-pin/C19/C20).

Article number:
DK 7200216
Design
Connection cable
Product description
Connection and extension cable with various connector/jack types (earthing-pin/C19/C20). PVC line, 3-pole.
Connector (type)
D, earthing-pin (type F, CEE 7/4)
Rated current (max.)
16 A
Dimensions
Length: 1.8 m
Sockets
IEC 320 socket C19
Packs of
1 pc(s).
Net weight
0.29 kg
Gross weight
0.334 kg
Customs tariff number
85444290
EAN
4028177519237
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 1,8 m, 100 - 240 V AC, 16 A, Earthing-pin plug/version D / C19, For PCU - Power Control Unit
C19/D version connection cable: 230 V

With earthing pin and C19 plug
3-pin with IEC cable connector
With CEE22 contact protection as per IEC 320.
Cable length: 1.8 m