There are 5 different fibre-optic panels available for various coupling types. The number of locations per panel varies depending on the chosen variant and basic size of the panel.
- Article number:
- DK 7478535
- Product description
- For splicing boxes, there is a choice of multiple panels with corresponding cut-outs for the installation of single or duplex fibre-optic couplings.
- Material
- Sheet steel
- Colour
- RAL 7035
- Number of locations
- 24
- for fibre-optic coupling
- E-2000
- E-2000 duplex
- SC
- LC duplex
- Note on Model No.
- For E-2000 duplex only half of the locations are available.
- Units
- 2 U
- Packs of
- 1 pc(s).
- Net weight
- 0.45 kg
- Gross weight
- 0.553 kg
- PCF per pack (cradle-to-gate)
- 2.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177167988
- ETIM 9
- EC001130
- ECLASS 8.0
- 19170113
- Product description
- DK Patch panel
Patch panel for fibre-optic splicing box, 2 U
For installing 24 European 2000 SC couplings or 12 E
2000 duplex couplings including fixtures for holding
the cable clamping devices.
Version: Sheet steel
Spray finish: RAL 7035
For installing 24 European 2000 SC couplings or 12 E
2000 duplex couplings including fixtures for holding
the cable clamping devices.
Version: Sheet steel
Spray finish: RAL 7035