Partition for TS IT. For rack mounting, suspended between two TS IT enclosures.
- Article no.:
- DK 7831726
- Product description
- For rack mounting, suspended between two enclosures. With 3 Ø 40 mm holes in all 4 corner areas for the insertion of cables, conduits etc. Drilled holes may be sealed with the enclosed stepped collars. For cable entry, simply cut off at a suitable level to match the required cross-section.
- Material
- Partition: Sheet steel
Stepped collar: Plastic to UL 94-HB - Surface finish
- Partition: Zinc-plated
- Supply includes
- 12 stepped collars Ø 40 mm
- To fit
- Enclosure type: TS IT
Height: 2,200 mm
Depth: 1,200 mm - Note
- Use baying connector TS 8800.490. Not suitable for use in conjunction with a baying seal. Any seals that may be present must be removed prior to installation.
- Packs of
- 1 pc(s).
- Net weight
- 34 kg
- Gross weight
- 37 kg
- Customs tariff number
- 94039910
- EAN
- 4028177517714
- ETIM 9
- EC002525
- ECLASS 8.0
- 27189234
- Documentation
- Info sheet