The 180° opening angle allows unhindered access from the side.
- Article number:
- VX 8106260
- Product description
- The 180° opening angle allows unhindered access from the side.
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Assembly instruction
- Hinge mounting is only possible in the vicinity of the rear panel
- Only for use with a side panel depth of 800 mm or less
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 6 pc(s).
- Net weight
- 0.69 kg
- Gross weight
- 0.744 kg
- Customs tariff number
- 83021000
- EAN
- 4028177920958
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- VX Hinge for side panel, screw-fastened, RAL7035