- Article no.:
- TS 8611.190
- Length
- 26.5 mm
- Installation in handle system
- Comfort handle VX for lock inserts
- Comfort handle TS for lock inserts
- Mini-comfort handle for EL 3-part for lock inserts
- Mini-comfort handle AE for lock inserts
- Note
- For corresponding Rittal handle systems only
- Lock
- Lock insert: Push-button insert
- To fit enclosure type
- VX
- VX IT
- Packs of
- 1 pc(s).
- Net weight
- 0.029 kg
- Gross weight
- 0.03 kg
- Customs tariff number
- 83015000
- EAN
- 4028177212039
- ETIM 9
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- TS Lock insert for handle systems, push-button insert