Adaptor pieces, 482.6 mm (19") for VX, VX SE

Article number: VX 8619330

The 1 U sub-section of adaptor sections. For the installation of subracks and other 482.6 mm (19") equipment.

Article number:
VX 8619330
Product description

Material
Sheet steel, 2 mm
Supply includes
Assembly parts
Units
1 U
Installation dimensions
Installation width for components: 19"
Note
The 482.6 mm (19") measurement applies when mounting on the frame of 600 mm wide enclosures.
Depth-offset installation in 600 mm wide enclosures is possible using punched sections with mounting flanges, 18 x 64 mm
Packs of
4 pc(s).
Net weight
0.22 kg
Gross weight
0.22 kg
Customs tariff number
73269098
EAN
4028177927025
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
VX Adaptor piece 19", 1 U
Documentation
Info sheet
Load brochure