Stay for trim panel, hinged at the top

Article number: TS 8801260

With 5 pitch pattern positions up to a maximum opening of approx. 85°.

Article number:
TS 8801260
Product description
5 pitch pattern positions up to a maximum opening of approx. 85°.
Material
Sheet steel
Surface finish
Zinc-plated
Packs of
2 pc(s).
Net weight
0.352 kg
Gross weight
0.403 kg
PCF per pack (cradle-to-gate)
1.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177319165
ETIM 9
EC002626
ECLASS 8.0
27189261
Product description
TS Stay for trim panel, hinged at the top
Documentation
Instructions