- Article no.:
- SV 9340290
- Product description
- To extend the construction width in a 10 mm pitch pattern. May be bayed as often as required on both sides. With integral cable duct.
- Material
- Polyamide
- Colour
- RAL 7035
- Supply includes
- 6 connection pins
- Dimensions
- Width: 10 mm
Height: 208 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.052 kg
- Gross weight
- 0.061 kg
- Customs tariff number
- 39269097
- EAN
- 4028177502499
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
-
SV Inserted strip, for OM adaptor/support, W: 10 mm