Size: 45x45 mm, bar cross-section: 974 mm², for cable connection systems up to 1900 A
- Article no.:
- SV 9640365
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 974 mm²
- Length
- 2,400 mm
- Note
- May be cut individually to required length
- Packs of
- 3 pc(s).
- Net weight
- 75 kg
- Gross weight
- 86 kg
- Copper weight (kg per piece)
- 21.21
- Customs tariff number
- 74071000
- EAN
- 4028177494916
- ETIM 9
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Maxi-PLS busbar E-Cu, L: 2400 mm, Maxi-PLS 1600
- Documentation
- Instructions
- Safety instructions