Sliding block for Maxi-PLS busbars

Article number: SV 9640970

For sliding into the Maxi-PLS busbar section at the sides.

Article number:
SV 9640970
Product description
For attaching flat copper bars and connection components to Maxi-PLS busbars. For sliding into the busbar section at the side and tightening the threaded bolts.
Material
Sliding block: Copper alloy
Length
20 mm
To fit busbars
Maxi-PLS 45 S/45
Dimensions
Thread: M8
Packs of
15 pc(s).
Net weight
0.225 kg
Gross weight
0.276 kg
Customs tariff number
74198090
EAN
4028177238817
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Sliding block, M8, L: 20 mm, for Maxi-PLS busbar, (Maxi-PLS 1600/2000)
Approvals
UL + C-UL (listed)
Documentation
Instructions