Mounting set for connection terminal block

Article number: SV 9666310

For connection terminal block.

Article number:
SV 9666310
Product description
For attaching the connection terminal block to the frame of the ISV installation kit.
Material
Sheet steel, zinc-plated
Supply includes
Assembly parts
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 3
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
0.894 kg
Customs tariff number
73269098
EAN
4028177676312
ETIM 9
EC001894
ECLASS 8.0
27400613
Product description
SV Mounting kit (ISV), for connection terminal block
Documentation
Further instructions