For connecting copper and aluminium conductors as well as laminated copper bars.
- Article no.:
- SV 9666350
- Product description
- For connecting copper and aluminium conductors. For laminated copper bars or solid and stranded conductors with a pressed wire end ferrule.
- Material
- Duroplastic
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Assembly instruction
- Contact hazard protection module 9666.020 is additionally required to cover the connection terminal block.
- Rated current max.
- 400 A
- Number of poles
- 5-pole
- Connection of round conductors
- 50 - 240 mm²
- 2 x 25 - 120 mm²
- Clamping area for laminated copper bars (W x H)
- 25 x 21 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.807 kg
- Gross weight
- 5.08 kg
- Customs tariff number
- 39211900
- EAN
- 4028177676336
- ETIM 9
- EC001894
- ECLASS 8.0
- 27400613
- Product description
- SV Connection terminal block (ISV), 400 A, 690 V, 5-pole, round conductor connection, 1x50-240/2x25-120 mm², clamping area BH: 25x21 mm
- Documentation
- Further instructions
- Safety instructions