NH fuse-switch-disconnector module

Article no.: SV 9666380

Suitable for accommodating RiLine NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.

Article no.:
SV 9666380
Product description
Suitable for accommodating NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Cross member: Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Assembly instruction
When using the NH fuse-switch disconnector 2 x size 2 (9344.210/.230/.250) or 1 x size 3 (9344.310/.330/.350), the disconnector cross-member 9666.420 and contact hazard protection module 9666.060 should be used as the module unit.
Dimensions
Width: 250 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2
For size
2 x Gr. 00
To fit Model No.
9344.000
9344.010
9344.020
9344.030
9344.040
9344.050
Packs of
1 pc(s).
Net weight
0.74 kg
Gross weight
0.852 kg
Customs tariff number
85369095
EAN
4028177676343
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV NH fuse-switch disconnector module (ISV), 1 WU (250 mm), 2 U (300 mm), for 2 x size 00
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions