Mounting angles ISV for AX

Article no.: SV 9666757

For vertical sub-division of the support frame in the AX/AE enclosure.

Article no.:
SV 9666757
Product description
For vertical sub-division of the support frame in the enclosure.
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions
Height: 1,050 mm
Size
Height units (U) @ 150 mm: 7
Packs of
2 pc(s).
Net weight
1.248 kg
Gross weight
1.448 kg
PCF per pack (cradle-to-gate)
5.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39269097
EAN
4028177679955
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Mounting angle (ISV), 7 U (1050 mm), for AE
Documentation
Further instructions