- Article number:
- SV 9677.620
- Product description
- For connecting rectangular busbars, no drilling required.
- Material
- E-Cu
- Surface finish
- Tin-plated
- Length
- 60 mm
- For busbar dimensions (mm) / Required quantity per busbar
- 60 x 10 / 1
100 x 10 / 1
120 x 10 / 2
- Note
- If using a 100 x 10 mm busbar, one 9677.610 and one 9677.620 are required
- To fit busbars
- 60 x 10 mm
- 100 x 10 mm
- 120 x 10 mm
- Dimensions
- Length: 60 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.68 kg
- Gross weight
- 0.72 kg
- Copper weight (kg per piece)
- 0.602
- Customs tariff number
- 74071000
- EAN
- 4028177705395
- ETIM 9
- EC000713
- ECLASS 8.0
- 27400606
- Product description
-
SV Busbar connector, for E-Cu 60/100/120x10 mm, L: 60 mm