Mounting plate for terminal boxes KX, bus enclosures KX, terminal boxes HD, Ex enclosures

Article no.: KX 1571800

For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.

Article no.:
KX 1571800
Product description
For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
To fit enclosure type
Terminal box KX
Bus enclosure KX
HD terminal box
To fit
Enclosure type: Terminal box KX
Bus enclosure KX
HD terminal box
Width: = 400 mm
Height: = 400 mm
Packs of
1 pc(s).
Net weight
2.092 kg
Gross weight
2.292 kg
Customs tariff number
84879090
EAN
4028177925168
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216
Product description
KX Mounting plate, for terminal boxes KX and bus enclosures KX, WH: 375x385 mm
Declarations
PCF-declaration
Data sheets
Technical details