Metal gland plate with metric knockouts

Article number: SZ 1581.200

Simply knock out the holes for the cable glands using a screwdriver, IP 66 when mounting in the usual position at the bottom.

Article number:
SZ 1581.200
Product description
Simply knock out the holes for the cable glands using a screwdriver.
Material
Sheet steel
Colour
RAL 7035
Note
The allocation of gland plate sizes is indicated on the relevant enclosures
No. of metric knockouts
12 x M20
Dimensions
Width: 220 mm
Depth: 90 mm
To fit
Enclosure type: KX
Protection category to IEC 60 529
IP 55 if installed correctly
Type rating to UL 50E
Type 1
Type 12K
Number knockouts
12
Metric diameter
M20
Packs of
1 pc(s).
Net weight
0.23 kg
Gross weight
0.24 kg
PCF per pack (cradle-to-gate)
1.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73079100
EAN
4028177940536
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
KX Metal gland plate, with metric knockouts, for cable diameter M20
Approvals
UL + C-UL - FTTA
Documentation
Further information