The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out. To extend the door opening angle to 180°.
- Article number:
- KX 1592200
- Product description
- The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out.
- Material
- Die-cast zinc
- Supply includes
- Cover hinge
Stoppers
Assembly parts - Note
- For a door opening angle of up to 180°
- Packs of
- 6 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.155 kg
- Customs tariff number
- 83021000
- EAN
- 4028177938069
- ETIM 9
- EC001167
- ETIM 8
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- KX Cover hinge, for terminal boxes KX, die-cast zinc
- Documentation
- Info sheet