Wall-mounted enclosure 3-part, pre-configured with: Solid gland plate, top and bottom, mounting plate is supplied loose. Protection category IP 55.
- Article number:
- EL 2252605
- Design
- Wall-mounted enclosures IT
with mounting plate and mounting angles, static installation - Product description
- Wall-mounted enclosure with optimum accessibility due to hinged part.
- Material
- Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- General colour
- RAL 7035
- Colour
- Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey) - Supply includes
- Wall section with solid gland plate, top and bottom and mounting plate (supplied loose).
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles, front, static installation
Designer glazed door
1 double-kit key no. 5
Mini-comfort handle for lock inserts
Security lock 3524 E - Units
- 12 U
- Dimensions
- Width: 600 mm
Height: 612 mm
Depth: 373 mm - Installation depth
- 320 mm
- Clearances
- Clearance width: 502 mm
Clearance height: 549 mm - Depth hinged part
- 216 mm
- Dimensions mounting plate (W x H)
- 485 mm x 565 mm
- Depth of wall section
- 135 mm
- IK Code
- IK08
- Load capacity of hinged part (static)
- 600 N
- Basic material
- Sheet steel
- Protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Net weight
- 34.2 kg
- Gross weight
- 36 kg
- Customs tariff number
- 94032080
- EAN
- 4028177324336
- ETIM 9
- EC002500
- ETIM 8
- EC002500
- ECLASS 8.0
- 27180208
- Product description
- EL Wall-mounted enclosures, 3-part, 12 U, WHD: 600x612x373 mm, Protection category: IP 55, Designer glazed door
- Documentation
- Instructions
Wall-mounted enclosure Electronic Kombi System,
preconfigured, 12 U
Enclosure: 3-part wall-mounted enclosure consisting of:
Wall section with solid gland plate at the top and
bottom, may optionally be exchanged for cable entry
variants (accessories), holes for wall-mounting,
1 mounting plate (supplied loose)
Hinged section with 2 mounting angles,
482.6 mm (19 inch), fitted at the front,
with all-round 25 mm pitch pattern of holes
in the front and rear frame,
designer glazed door with mini comfort handle
for lock inserts, with security lock 3524 E,
may optionally be exchanged for mini comfort handle for
semi cylinder
Protection category: IP 55 to EN 60 529/10.91
Load capacity of hinged part: 60 kg
Material
Enclosure: 1.5 mm sheet steel
Mounting plate: 2.5 mm sheet steel
Viewing window: 3 mm safety glass
Surface finish
Electrophoretic dipcoat-primed, spray-finished,
enclosure in RAL 7035, glazed door in RAL 7035/7015,
zinc-plated mounting plate
Dimensions (W x H x D): 600 x 612 x 373 mm (12 U)
preconfigured, 12 U
Enclosure: 3-part wall-mounted enclosure consisting of:
Wall section with solid gland plate at the top and
bottom, may optionally be exchanged for cable entry
variants (accessories), holes for wall-mounting,
1 mounting plate (supplied loose)
Hinged section with 2 mounting angles,
482.6 mm (19 inch), fitted at the front,
with all-round 25 mm pitch pattern of holes
in the front and rear frame,
designer glazed door with mini comfort handle
for lock inserts, with security lock 3524 E,
may optionally be exchanged for mini comfort handle for
semi cylinder
Protection category: IP 55 to EN 60 529/10.91
Load capacity of hinged part: 60 kg
Material
Enclosure: 1.5 mm sheet steel
Mounting plate: 2.5 mm sheet steel
Viewing window: 3 mm safety glass
Surface finish
Electrophoretic dipcoat-primed, spray-finished,
enclosure in RAL 7035, glazed door in RAL 7035/7015,
zinc-plated mounting plate
Dimensions (W x H x D): 600 x 612 x 373 mm (12 U)