Mounting claw for second mounting level for terminal box KX, bus enclosure KX

Article number: KX 2309100

For fixing top hat rails directly onto the rear panel of KX terminal boxes and KX bus enclosures. Creates an additional mounting level with an extra 10 mm of installation depth without having to machine the enclosure.

Article number:
KX 2309100
Product description
For fixing top hat rails directly onto the rear panel of KX terminal boxes and KX bus enclosures. Creates an additional mounting level with an extra 10 mm of installation depth without having to machine the enclosure.
To fit enclosure type
Terminal box KX
Bus enclosure KX
Packs of
20 pc(s).
Net weight
0.12 kg
Gross weight
0.16 kg
Customs tariff number
83024900
EAN
4028177938106
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189234
Product description
KX Mounting claw for second mounting level, for terminal boxes KX and bus enclosures KX
Documentation
Info sheet