Support rail to EN 60 715

Article number: SZ 2313150

Length 2 m, for self assembly.

Article number:
SZ 2313150
Design
TH 35/15
Product description
For snap-mounting terminals or other components with a snap-in system to EN 60 715.
Material
Sheet steel
Surface finish
Zinc-plated
Length support rail
2 m
Packs of
6 pc(s).
Net weight
7.152 kg
Gross weight
7.46 kg
PCF per pack (cradle-to-gate)
29.22 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177020986
ETIM 9
EC001285
ETIM 8
EC001285
ECLASS 8.0
27189234
Product description
SZ Support rail to EN 60 715, version TH 35/15, L: 2000 mm
Declarations
PCF-declaration
Documentation
Safety instructions