For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Strain relief of the pre-assembled cables can be achieved with cable ties.
- Article number:
- SZ 2400500
- Product description
- For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Strain relief of the pre-assembled cables can be achieved with cable ties.
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Cable entry
- Number of cable entries: 3
Min. cable diameter: 4 mm
Max. cable diameter: 6 mm - IP protection category to IEC 60 529
- IP 65 if installed correctly
- For cable diameters
- 4 ‐ 6 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.205 kg
- Gross weight
- 0.28 kg
- Customs tariff number
- 39269097
- EAN
- 4028177220348
- ETIM 9
- EC000879
- ETIM 8
- EC000879
- ECLASS 8.0
- 27069216
- Product description
- SZ Connector gland, small, for 3 cable ø 4-6 mm
- Documentation
- Info sheet