Cable gland, brass

Article number: SZ 2411831

Integrated clamping membrane ensure safe tightening and cable-friendly strain relief.

Article number:
SZ 2411831
Benefits
Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage.
Clamping membranes for even tightening and strain relief to protect the cables
Material
Brass
Seal: CR/NBR
Surface finish
Nickel-plated
IP protection category to IEC 60 529
IP 68 (5 bar, 30 min)
Dimensions
Height: 30.5 mm
Thread
M25 x 1.5
Thread length
8 mm
Min. cable diameter
11 mm
Max. cable diameter
17 mm
Operating temperature range
-40 °C...100 °C
torque
14 Nm
Width across flats
27 mm
Dimensions
Thread: M25 x 1.5
Thread length: 8 mm
Type rating to 508A
Type 1
Type 4
Type 4X
Type 12
Type 13
Packs of
10 pc(s).
Net weight
0.45 kg
Gross weight
0.571 kg
Customs tariff number
74198090
EAN
4028177810068
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ Cable gland, brass, size: M25x1,5, for cables ø 11-17 mm
Approvals
UL + C-UL (listed)
VDE
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Info sheet
Data sheets
Data sheets