To protect against dust deposits between the door and upper horizontal enclosure section. The dust guard trim provides space for texts or company logos.
- Article number:
- SZ 2424100
- Product description
- To protect against dust deposits on the upper edge of the door and between the door and upper horizontal enclosure section. The dust guard trim provides space for texts or company logos.
- Colour
- RAL 7035
- Supply includes
- Clear plastic strip for text labels (height 29.5 mm).
- Note
- Also suitable for use in conjunction with top baying cover
- Dimensions
- Length: 600 mm
- To fit
- Enclosure type: VX
TS
VX SE - Packs of
- 1 pc(s).
- Net weight
- 0.459 kg
- Gross weight
- 0.46 kg
- Customs tariff number
- 76169990
- EAN
- 4028177463011
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SZ Dust guard trim, for VX, TS, VX SE, L: 600 mm
- Documentation
- Info sheet