Dust guard trim for VX, TS, VX SE

Article no.: SZ 2425.100

To protect against dust deposits between the door and upper horizontal enclosure section. The dust guard trim provides space for texts or company logos.

Article no.:
SZ 2425.100
Product description
To protect against dust deposits on the upper edge of the door and between the door and upper horizontal enclosure section. The dust guard trim provides space for texts or company logos.
Colour
RAL 7035
Supply includes
Clear plastic strip for text labels (height 29.5 mm).
Note
Also suitable for use in conjunction with top baying cover
Dimensions
Length: 800 mm
To fit
Enclosure type: VX
TS
VX SE
Packs of
1 pc(s).
Net weight
0.61 kg
Gross weight
0.62 kg
Customs tariff number
76169990
EAN
4028177463028
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ Dust guard trim, for VX, TS, VX SE, L: 800 mm
Documentation
Info sheet