Dust guard trim

Article number: SZ 2426500

To protect against deposits on the upper edge of the door and between the enclosure and the door/lid.

Article number:
SZ 2426500
Product description
To protect against deposits on the upper edge of the door and between the enclosure and the door/cover. Cut the dust guard trim to length according to the enclosure width. Drill the enclosure and fit the dust guard trim using the adhesive strips and screws.
Material
Plastic, resistant to UV
Colour
Similar to RAL 7024
Supply includes
Assembly parts
Dimensions
Length: 1,200 mm
To fit
Enclosure type: AX
KX
AE
KL
EB
BG
Packs of
1 pc(s).
Net weight
0.6 kg
Gross weight
0.7 kg
Customs tariff number
39269097
EAN
4028177319318
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Dust guard trim, for AE, CM, EB, KL and BG, L: 1200 mm
Documentation
Info sheet