Comfort handle AX

Article number: AX 2435100

The unlatched handle folds out forwards, and swivels to open the lock.

Article number:
AX 2435100
Design
For lock inserts and semi-cylinders
Product description
The unlatched handle folds out forwards, and swivels to open the lock.
Material
Die-cast zinc
Surface finish
Powder-coated
Colour
RAL 7035
Lock
Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
To fit enclosure type
AX with 3-point lock system
AX with locking rod
TE
TX CableNet
CX one-piece console
CX pedestal
Type rating to UL 50E
Type 1
Type 12
Packs of
1 pc(s).
Net weight
0.56 kg
Gross weight
0.58 kg
Customs tariff number
83024110
EAN
4028177938168
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217
Product description
AX Comfort handle, for AX with locking rod, for lock inserts or semi-cylinders
Approvals
DNV
UL + C-UL - FTTA
Documentation
Instructions