180° hinge for AX, AX IT

Article no.: AX 2449010

For extending the door opening angle to 180°.

Article no.:
AX 2449010
Product description
For extending the door opening angle to 180°.
Material
Die-cast zinc
Supply includes
Assembly parts
Drilling template
Door opening angle
180°
Suitable for door variant
Sheet steel door
To fit enclosure type
AX
AX IT
CX one-piece console
CX pedestal
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 12
Packs of
3 pc(s).
Net weight
0.459 kg
Gross weight
0.46 kg
Customs tariff number
83021000
EAN
4028177925274
ETIM 9
EC001167
ETIM 8
EC001167
ECLASS 8.0
27409219
Product description
AX 180° hinge
Approvals
UL + C-UL - FTTA
Documentation
Info sheet