Lock insert

Article no.: SZ 2466000

Alternative lock inserts such as triangular, square, screwdriver, Daimler, Fiat, double-bit.

Article no.:
SZ 2466000
Design
A
Material
Die-cast zinc
Length
27 mm
Installation in handle system
Comfort handle AX
Mini-comfort handle AX
Ergoform-S handle Standard
Ergoform-S handle Standard for KS plastic enclosures
Lock
Lock insert: 3 mm double-bit
To fit enclosure type
KX E-Box
AX
AX IT
Operating housings AX
AX plastic
EB
BG
AE
TE
TP desk section and console
TP pedestals
One-piece console TP - Console cover
One-piece console TP - Console door
TP universal console
CX one-piece console
Console CX
CX desk unit
CX pedestal
Packs of
1 pc(s).
Net weight
0.018 kg
Gross weight
0.019 kg
Customs tariff number
83016000
EAN
4028177023888
ETIM 9
EC000743
ETIM 8
EC000743
ECLASS 8.0
27409218
Product description
SZ Lock insert, version A, Die-cast zinc, 3 mm double-bit, L: 27 mm
Documentation
Instructions