Multi-tooth drive for optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections.
- Article number:
- SZ 2486600
- Design
- Metal multi-tooth screws
- Product description
- Multi-tooth drive for optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections.
- Applications
- For the round holes Ø 4.5 or 4.7 mm in the enclosure section, punched rails and punched sections without mounting flanges
- Dimensions
- Thread: 5.5
Thread length: 13 mm - Thread
- 5.5
- Packs of
- 300 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 1.055 kg
- Customs tariff number
- 73181900
- EAN
- 4028177919273
- ETIM 9
- EC000889
- ETIM 8
- EC000889
- ECLASS 8.0
- 23110112
- Product description
- VX Metal multi-tooth screw, for sheet steel, size: 5.5x13 mm