LED system light

Article no.: SZ 2500.100

LED system light – the first light especially for enclosures! Highly innovative LED technology for even more light into the very last corner.

Article no.:
SZ 2500.100
Design
Without socket
Benefits
Optimum illumination of the entire enclosure
Optionally with clip, screw and magnetic attachment
A configuration to suit every application
Design
Without socket
Material
Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS
Colour
Enclosure: RAL 7016
Supply includes
Assembly screws
Power consumption
5 W
Connection options
Infeed, 2-pole
Through-wiring, 2-pole
Door-operated switch
Protection class
II (all-insulated)
Light – installation type
Screw-fastening
Clip attachment
Magnetic attachment (accessory)
Installation options
The internal mounting rail AX and the mounting bracket are required when installing in compact enclosures
Luminous flux
400 lm
Light colour
4000 K (neutral white)
Note
Connection accessories should be ordered separately
Dimensions
Width: 262 mm
Height: 55 mm
Depth: 23 mm
Operating temperature range
-20 °C...55 °C
Rated operating voltage
100 V - 230 V, 1~, 50 Hz/60 Hz
IP protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Net weight
0.213 kg
Gross weight
0.28 kg
Customs tariff number
94054990
EAN
4028177806931
ETIM 9
EC000321
ETIM 8
EC000321
ECLASS 8.0
27189241
Product description
SZ LED system light, 400 lumens, L: 262 mm, 100-230 V
Approvals
ENEC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Energy efficiency label
Further information
Instructions
Safety instructions
Data sheets
General technical information