LED system light

Article no.: SZ 2500210

LED system light – the first light especially for enclosures! Highly innovative LED technology for even more light into the very last corner.

Article no.:
SZ 2500210
Design
with socket
Benefits
Optimum illumination of the entire enclosure
Optionally with clip, screw and magnetic attachment
A configuration to suit every application
Design
Socket
90° rotating connector
Adjustable light distribution
Material
Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS
Colour
Enclosure: RAL 7016
Supply includes
Assembly screws
Power consumption
11 W
Connection options
Infeed, 3-pole
Through-wiring, 3-pole
Door-operated switch
Overvoltage category
II
Protection class
II (all-insulated)
Light – installation type
Screw-fastening
Clip attachment
Rated impulse withstand voltage, phase to earth
2500 V AC
Rated insulation voltage
300 V AC
Installation options
Directly onto the enclosure section with 25 mm pitch pattern
Luminous flux
900 lm
Light colour
4000 K (neutral white)
Note
Connection accessories should be ordered separately
Dimensions
Width: 437 mm
Height: 80 mm
Depth: 44 mm
Operating temperature range
-20 °C...55 °C
Sockets
D, earthing-pin (type F, CEE 7/3)
Rated operating voltage
100 V - 230 V, 1~, 50 Hz/60 Hz
Socket version
D, earthing-pin (type F, CEE 7/3)
IP protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Net weight
0.466 kg
Gross weight
0.58 kg
PCF per pack (cradle-to-gate)
13.6
Customs tariff number
94054940
EAN
4028177806962
ETIM 9
EC000321
ETIM 8
EC000321
ECLASS 8.0
27189241
Product description
SZ LED system light, 900 lumens, L: 437 mm, 100-230 V, with earthing-pin socket
Approvals
CCC exception letter
ENEC
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Energy efficiency label
Further information
Instructions
Safety instructions
Data sheets
General technical information