LED system light

Article no.: SZ 2500220

LED system light – the first light especially for enclosures! Highly innovative LED technology for even more light into the very last corner.

Article no.:
SZ 2500220
Design
Without socket
Benefits
Optimum illumination of the entire enclosure
Optionally with clip, screw and magnetic attachment
A configuration to suit every application
Design
90° rotating connector
Adjustable light distribution
Material
Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS
Colour
Enclosure: RAL 7016
Supply includes
Assembly screws
Power consumption
11 W
Connection options
Infeed, 2-pole
Through-wiring, 2-pole
Door-operated switch
Protection class
III (SELV)
Light – installation type
Screw-fastening
Clip attachment
Magnetic attachment (accessory)
Installation options
Directly onto the enclosure section with 25 mm pitch pattern
Luminous flux
900 lm
Light colour
4000 K (neutral white)
Note
Connection accessories should be ordered separately
Dimensions
Width: 437 mm
Height: 75 mm
Depth: 23 mm
Operating temperature range
-20 °C...55 °C
Rated operating voltage
24 V (DC)
IP protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Net weight
0.394 kg
Gross weight
0.54 kg
Customs tariff number
94054940
EAN
4028177806979
ETIM 9
EC000321
ETIM 8
EC000321
ECLASS 8.0
27189241
Product description
SZ System Light LED, 900 Lumen, L: 437 mm, 24 V DC
Approvals
CQC
ENEC
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Energy efficiency label
Further information
Instructions
Safety instructions