Connection accessories for self-assembly for LED system light, connector/jack

Article no.: SZ 2500.600

Sockets and connectors for individual assembly of connection cables.

Article no.:
SZ 2500.600
Design
Jack, 3-pole
Cross-section, nominal
1.5 mm²
Dimensions
Width: 17.9 mm
Height: 14 mm
Depth: 63.6 mm
Connection of round conductors, single-wire
0.25 ‐ 1.5 mm²
Connection of round conductors, single-wire AWG
AWG 16 ‐ AWG 22
Connection of round conductors, multi-wire
0.25 ‐ 1 mm²
Connection of round conductors, multi-wire
AWG 18 ‐ AWG 22
Rated operating voltage
100 V - 240 V
Packs of
5 pc(s).
Net weight
0.065 kg
Gross weight
0.08 kg
Customs tariff number
85369095
EAN
4028177918733
ETIM 9
EC002567
ETIM 8
EC000458
ECLASS 8.0
27440314
Product description
SZ Jack, for power supply and through-wiring, 3-pole, 100-240 V, Connection accessories for self-assembly
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions