Ideal for convenient one-person assembly of wall-mounted enclosures, even in confined spaces.
- Article number:
- AX 2503020
- Product description
- Ideal for convenient one-person assembly of wall-mounted enclosures, even in confined spaces.
- Benefits
- Screw-fastened directly from the rear with a self-tapping screw into the enclosure eyelet
- Simply suspend the wall-mounted bracket from a screw in the wall
- Different mounting positions allow the wall mounting bracket to be tailored to local conditions on site.
- As an alternative to the self-tapping screw, the support may also be secured from the inside using a screw and nut
- Additional option of attaching with a nut for dynamic applications
- Material
- Sheet steel, zinc-plated
- Supply includes
- Wall mounting bracket
Cover cap
Assembly parts - Wall distance
- 40 mm
- To fit
- Enclosure type: AX sheet steel
KX sheet steel
AX IT
EL
AX wall-mounted enclosure, 3-part - Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 12
- Packs of
- 4 pc(s).
- Net weight
- 0.56 kg
- Gross weight
- 0.568 kg
- PCF per pack (cradle-to-gate)
- 2.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83025000
- EAN
- 4028177938274
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SZ Wall mounting bracket, for AX and KX, sheet steel, wall distance: 40 mm
- Documentation
- Instructions
- Load brochure