Eyebolts for AX, AE

Article number: AX 2509010

For crane transportation of enclosures, with reinforcement plate to be inserted underneath.

Article number:
AX 2509010
Product description
For crane transportation of enclosures, with reinforcement plate to be inserted underneath.
Supply includes
Eyebolts
Reinforcement plate
Dimensions
Thread: M12
Type rating to 508A
Type 1
Type 12
To fit
Enclosure type: AX
AE
Packs of
2 pc(s).
Net weight
0.62 kg
Gross weight
0.66 kg
PCF per pack (cradle-to-gate)
2.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177938298
ETIM 9
EC002621
ETIM 8
EC002621
ECLASS 8.0
27189262
Product description
AX Eyebolts
Approvals
UL + C-UL - FTTA
Documentation
Info sheet