For affixing to the inside surfaces of doors.
- Article number:
- SZ 2513000
- Product description
- For adhering to surfaces.
- Material
- Polystyrene with self-adhesive fastening strip
Halogen free - Colour
- Similar to RAL 7035
- Clearance height
- 286 mm
- Clearance width
- 438 mm
- Clearance depth
- 45 mm
- Note
- In line with our commitment to sustainability, our wiring plan lecterns are manufactured using recycled plastic. This may result in small dark spots on the surface – a typical characteristic of recycled materials. These do not affect the quality or functionality of the product and emphasize our dedication to environmentally friendly solutions.
- To fit paper size
- DIN A3 landscape
- Packs of
- 1 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.31 kg
- Customs tariff number
- 39269097
- EAN
- 4028177025899
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
- SZ Wiring plan pocket, plastic, DIN A3, landscape