Plastic wiring plan pocket

Article number: SZ 2515000

For affixing to the inside surfaces of doors.

Article number:
SZ 2515000
Product description
For adhering to surfaces.
Material
Polystyrene with self-adhesive fastening strip
Halogen free
Colour
Similar to RAL 7035
Clearance height
174 mm
Clearance width
228 mm
Clearance depth
17 mm
Note
In line with our commitment to sustainability, our wiring plan lecterns are manufactured using recycled plastic. This may result in small dark spots on the surface – a typical characteristic of recycled materials. These do not affect the quality or functionality of the product and emphasize our dedication to environmentally friendly solutions.
To fit paper size
DIN A5 landscape
Packs of
1 pc(s).
Net weight
0.09 kg
Gross weight
0.097 kg
Customs tariff number
39269097
EAN
4028177025936
ETIM 9
EC000317
ETIM 8
EC000317
ECLASS 8.0
27189267
Product description
SZ Wiring plan pocket, plastic, DIN A5, landscape