Wiring plan pocket of sheet steel width-variable

Article number: AX 2515400

For fastening to the perforated door strip at any height. Variable and easily adjustable in the width.

Article number:
AX 2515400
Product description
For fastening to the perforated door strip at any height. Variable and easily adjustable in the width.
Colour
RAL 7035
Supply includes
Assembly screws
Clearance height
210 mm
Clear width, range
625 - 725
To fit door width
760 mm
800 mm
To fit
Enclosure type: AX
AE sheet steel
CX one-piece console
CX pedestal
Dimensions
Depth: 35 mm
Packs of
1 pc(s).
Net weight
0.92 kg
Gross weight
1.12 kg
Customs tariff number
73269098
EAN
4028177938328
ETIM 9
EC000317
ETIM 8
EC000317
ECLASS 8.0
27189267
Product description
AX Sheet steel wiring plan pocket, width-variable, L: 625 - 725 mm, for door width 760/800 mm
Documentation
Info sheet